Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
HepcoMotion
SL2 Stainless Steel Linear Motion System
Racks
SS R - Racks
HepcoMotion
SL2 Stainless Steel Linear Motion System
Racks
SS R - Racks
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SSR1017643
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Preview
PREVIEW
Description
DESC
Use With Pinions
USE
Length
L [mm]
Fixing Hole Style
FS
Width
A [mm]
Height
B [mm]
Length
C [mm]
C Dimension validation
VALC
Length
D [mm]
D Dimension validation
VALD
Length
E [mm]
Width
F [mm]
Width
G [mm]
Diameter
H [mm]
Diameter
J [mm]
Height
K [mm]
Thread
M
M1 Screw
M1S
1
2
3
4
SSR07L176
SL2 Rack
SS P 07 W 5 ...
176
Counterbored Fixing Holes
12.70
4.00
20.5
OK
20.5
OK
45
6.35
5.65
4.5
7.6
2.9
M4
M4 x 10
SSR10L176
SL2 Rack
SS P 10 W 7 ...
176
Counterbored Fixing Holes
15.65
6.75
43
OK
43.0
OK
90
7.80
6.85
5.5
9.6
4.0
M5
M5 x 10
SSR15L176
SL2 Rack
SS P 15 W 8 ...
176
Counterbored Fixing Holes
20.00
8.25
43
OK
43.0
OK
90
8.30
10.20
6.5
11.0
4.5
M6
M6 x 12
SSR20L176
SL2 Rack
SS P 20 W 13...
176
Counterbored Fixing Holes
31.75
14.00
43
OK
43.0
OK
90
13.20
16.55
11.0
18.0
10.5
M10
M10
Show compressed display (4 configurable products)
Part information
Similar parts
Request for quote (RFQ)
HepcoMotion
- SS R
Shorttext
Racks
Latest change
13.02.2025 11:46:46
Unit
Keywords
Motion System
Racks
Stainless Steel Linear
Classifications
CNS
CNSERPBASE Object Properties
Type Code
SSR10L176
CNSPHYPROP Physical Properties